The PSR-MIS non-contact safety switches offer a cost-optimized safety solution. The safety switches in this series use the proven magnetic switching principle for monitoring of movable guards and are easy to install.
PSR-MIS-RL-S-NONO-C-5,0PVC
-
Safety switch sensor
1533278
Non-contact safety switch, sensor, up to Cat. 4, PL e (EN ISO 13849), SIL 3 (EN IEC 62061), design 4 (EN ISO 14119), low encoding level, 2 N/O contacts, flat design, 5 m open PVC cable
Product details
cETL
Approval ID: Industrial componentFunctional Safety
Approval ID: Z1002942900060Rev.00Compatible products
Your advantages
Cost-optimized safety switch
Tried-and-tested magnetic switching principle
Flat design
Can be used with standard actuator and reinforced actuator
Flexible connection, due to open cable end
Spacer plates for mounting on ferrous material available as accessories