PSR-SPP- 24DC/SSM/2X1
-
Safety relay module
2981570
2-channel zero-speed safety relay, 2 N/O contacts for SIL 3 in accordance with IEC 61508, control with 2 standard initiators, width: 22.5 mm, plug-in Push-in terminal block
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Safety device |
| Application | Zero-speed safety relay |
| Mechanical service life | > 20x 106 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Nominal operating mode | 100% operating factor |
| Interfaces | Initiator connection |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V |
| Rated surge voltage/insulation | 4 kV / Basic isolation, (safe isolation, reinforced insulation and 6 kV between input circuit and enabling current paths.) |
| General | |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.85 ... 1.1 |
| Typical input current at UN | 60 mA |
| Voltage at input/start and feedback circuit | approx. 24 V DC |
| Typical response time | 12 ms |
| Typical release time | 8 ms |
| Recovery time | 1 s |
| Protective circuit | Surge protection; Suppressor diode |
| Limit frequency | 2 kHz |
| Switching range (operation) | > 2.5 Hz |
| Switching range (complete stop) | < 2 Hz |
| Status display | LED (green) |
| Contact switching type | 2 enabling current paths |
| 2 signaling current paths | |
| Contact material | AgNi10, + 5 µm Au |
| Maximum switching voltage | 250 V AC/DC (when the gold layer is destroyed) |
| 60 V AC/DC (with gold layer existing) | |
| Minimum switching voltage | 100 mV AC/DC |
| Limiting continuous current | 5 A |
| 100 mA (alarm outputs) | |
| Maximum inrush current | 5 A |
| Inrush current, minimum | 1 mA |
| Sq. Total current | 20.5 A2 (ITH2 = I12 + I22) |
| Interrupting rating (ohmic load) max. | 120 W (24 V DC, τ = 0 ms) |
| 130 W (48 V DC, τ = 0 ms) | |
| 88 W (110 V DC, τ = 0 ms) | |
| 66 W (220 V DC, τ = 0 ms) | |
| Switching power min. | 1 mW |
| Switching capacity (3600/h cycles) | 2 A (24 V (DC13)) |
| 3 A (230 V (AC15)) | |
| Output fuse | 6 A gL |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Width | 22.5 mm |
| Height | 112 mm |
| Depth | 114.5 mm |
| Color | yellow |
| Safety data | |
| Stop category | 0 |
| Category in acc. with EN 954-1 | 4 |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP54 |
| IP20 | |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | max. 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | EN 60664/VDE 0110 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2981570 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | D21 |
| Product key | DNA241 |
| GTIN | 4017918996864 |
| Weight per piece (including packing) | 217.2 g |
| Weight per piece (excluding packing) | 217.2 g |
| Customs tariff number | 85371090 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Standard sensors can be connected
Up to SIL 3 in accordance with IEC 61508
Easy configuration via software (PSR-RSM4)
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7