The configurable and individually scalable PSRmodular safety system is a flexible safety solution for monitoring your machine or system. The safe extension module is used to monitor downtimes, speed, and direction of rotation. The module is suitable for the connection of NPN/PNP proximity switches and TTL encoders.
    
  
  PSR-M-EM5-TTL2-PI
   - 
  Extension module
    
      1105015
      
      
    
  
      Safe extension module for monitoring zero-speed, speed, direction of rotation, monitoring of 2 axes, NPN/PNP proximity switch, 2x TTL encoders, with voltage monitoring, Cat. 4/PL e, SIL 3, pluggable Push-in terminal block, TBUS connector included
      Free download available.
      Downloads
    
  Product details
Functional Safety
Approval ID: Z10029429 0013Rev.02Compatible products
Your advantages
Cost-effective safety solution with a high level of adaptability to individual requirements
        Fast startup, thanks to easy hardware and software configuration
        Machine downtimes minimized with comprehensive, easy-to-understand diagnostics
        Tool-free and time-saving installation thanks to Push-in technology
        Low housing width of just 22.6 mm
        Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
        Suitable for elevator applications in accordance with EN 81-20