The configurable and individually scalable PSRmodular safety system is a flexible safety solution for monitoring your machine or system. The safe extension module provides the system with additional safe inputs to monitor safety shut-off mats and switching capacity.
PSR-M-EF3-SDI12-MAT-PI
-
Extension module
1104884
Safe extension module with 12 safe inputs for monitoring safety shut-off mats and switching strips, TBUS interface, up to SIL 3, Cat. 4/PL e, pluggable Push-in terminal block, TBUS connector included
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Safety device |
Application | Emergency stop |
Light grid | |
Safety door | |
Safety shut-off mats | |
Switching capacities | |
Control | 1 and 2 channel |
Insulation characteristics | |
Protection class | III |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Times | |
Response time | see user manual |
Restart time | min. 5 s (Boot time) |
max. 10 s (Boot time) |
Maximum power dissipation for nominal condition | 4.28 W (with max. permissible load) |
Nominal operating mode | 100% operating factor |
Interfaces | DIN rail TBUS for connection to the master module, supplied as standard |
Rated surge voltage/insulation | Basic insulation 4 kV between 24 V power supply and I/Os to the housing |
Supply | |
Designation | A1/A2 |
Rated control circuit supply voltage US | 19.2 V DC ... 28.8 V DC |
Rated control circuit supply voltage US | 24 V DC -20 % / +20 % (external fuse, typically 4 A) |
Rated control supply current IS | typ. 53 mA |
Power consumption at US | typ. 1.27 W |
Inrush current | < 2 A (Δt = 1.5 ms at Us) |
Filter time | typ. 10 ms (at A1 in the event of voltage dips at Us) |
Protective circuit | Serial protection against polarity reversal |
Suppressor diode |
Digital: IN1, IN2, IN3, IN4, IN5, IN6, IN7, IN8, IN9, IN10, IN11, IN12 | |
Description of the input | Safety-related digital inputs |
IEC 61131-2 Type 2 | |
Number of inputs | 12 |
Input voltage range "0" signal | 0 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 28.8 V DC |
Input current range "0" signal | < 1 mA |
Filter time | min. 3 ms ±2 ms (adjustable) |
max. 250 ms ±2 ms (adjustable) | |
Test pulse rate ≥ 2x set filter time, min. Test pulse rate = 10 ms | |
Cable length | max. 100 m (per input) |
Max. permissible overall conductor resistance | max. 1.2 kΩ (Input and reset circuit at US) |
Protective circuit | Suppressor diode |
Current consumption | typ. 7.5 mA (typ. with US) |
max. 9.5 mA (at a control voltage of 28.8 V DC) |
Clock: T1, T2, T3, T4, T5, T6, T7, T8 | |
Output description | PNP, IEC 61131-2 Typ 0,1 |
Number of outputs | 8 |
Voltage | 24 V DC (via A1) |
Output voltage when switched off | max. 0.1 V |
Maximum inrush current | 1.1 A (Δt = 3 s at Us) |
Limiting continuous current | 100 mA (per channel) |
800 mA (Total current of all outputs) | |
Leakage current | max. 100 µA |
Test pulses | ≤ 200 µs (Test pulse duration) |
Test pulse rate = 8 x tCycle [ms] | |
Protective circuit | Suppressor diode |
Short-circuit protection | Yes (self-limitation at 1.1 A) |
Cable length | max. 100 m (per output) |
Max. capacitive load | max. 470 nF |
Max. inductive load | max. 2.4 mH |
Discharging circuit | Yes, internal |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Stripping length | 10 mm |
Status display | 1 x LED (green), 2 x LED (orange) |
12 x LED (yellow) | |
Operating voltage display | 1 x LED (green) |
Error indication | 2 x LED (red) |
Width | 22.61 mm |
Height | 107.74 mm |
Depth | 113.6 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | PBT |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Performance level (PL) | e (2-channel wiring) |
d (1-channel wiring) | |
Safety data: IEC 61508 - High-demand for 2-channel wiring | |
Safety Integrity Level (SIL) | 3 |
Safety data: IEC 61508 - High-demand for 1-channel wiring | |
Safety Integrity Level (SIL) | 2 |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 3 (2-channel wiring) |
2 (1-channel wiring) |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -10 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -20 °C ... 85 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 95 % (non-condensing) |
Max. permissible relative humidity (operation) | 95 % (non-condensing) |
Shock | 10g for Δt = 16 ms (continuous shock, 1000 shocks in each space direction) |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
CE | |
Identification | CE-compliant |
Mounting type | DIN rail mounting |
Assembly note | Observe derating |
Mounting position | vertical or horizontal |
Item number | 1104884 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D21 |
Product key | DNA362 |
GTIN | 4055626973067 |
Weight per piece (including packing) | 171.4 g |
Weight per piece (excluding packing) | 141 g |
Customs tariff number | 85371098 |
Country of origin | IT |
ECLASS
ECLASS-13.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Cost-effective safety solution with a high level of adaptability to individual requirements
Fast startup, thanks to easy hardware and software configuration
Machine downtimes minimized with comprehensive, easy-to-understand diagnostics
Tool-free and time-saving installation thanks to Push-in technology
Low housing width of just 22.6 mm
Up to Cat. 4/PL e in accordance with ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Suitable for elevator applications in accordance with EN 81-20
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7