Security appliance
FL MGUARD 4305/KX
-
Router
1696779
Product details
| Width | 45 mm |
| Height | 130 mm |
| Depth | 133.8 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | light gray (RAL 7035) |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Supply voltage, data transmission, error, link, activity |
| No. of channels | 5 (RJ45 ports (WAN, 3x LAN, DMZ (XF5))) |
| Functionality | |
| Basic functions | Security appliance with intelligent firewall and VPN for 250 tunnels, plastic housing, slot for SD memory card, extended temperature range, Gigabit wire speed, 3-port managed switch, DMZ port (XF5) |
| Product type | Security router for the DIN rail |
| Product family | Security-Router |
| Type | Stand-alone |
| Special properties | Extended temperature range |
| VPN | |
| Development process certified in accordance with IEC 62443-4-1 | |
| Product certified in accordance with IEC 62443-4-2 | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | 250 |
| Authentication | X.509v3 certificates with RSA or PSK |
| Data integrity | MD5, SHA-1, SHA 256, SHA-512 |
| Dynamic Host Configuration Protocol (DHCP) support | Server or Relay Agent |
| Filtering | MAC and IP addresses, ports, protocols |
| Firewall data throughput | max. 940 Mbps (Router mode, default firewall rules, unidirectional throughput) |
| max. 850 Mbps (Stealth mode, default firewall rules, unidirectional throughput) | |
| Firewall rules | Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets |
| Basic functions | Security appliance with intelligent firewall and VPN for 250 tunnels, plastic housing, slot for SD memory card, extended temperature range, Gigabit wire speed, 3-port managed switch, DMZ port (XF5) |
| Internet Protocol Security (IPsec) mode | ESP tunnel / ESP transport |
| Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
| Network Time Protocol (NTP) client | Client/server |
| Remote Syslog Logging | on externals server |
| Routing | Standard routing, NAT, 1:1-NAT, port forwarding |
| Protection against | IP spoofing, DoS and Syn Flood Protection |
| Encryption methods | DES, 3DES, AES-128, -192, -256 |
| Virtual private network (VPN) throughput | max. 250 Mbps (Router mode, VPN unidirectional throughput) |
| Local diagnostics | US1, US2 Supply voltage US1, US2 Green LED |
| One LED per port Link active / Speed Green / green/yellow LED | |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| Supply voltage range | 12 V DC ... 36 V DC |
| Power supply connection | via COMBICON, max. conductor cross-section 1.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 1.21 A (US = Min, Tamb = Max, DOI = Max) |
| Typical current consumption | 160 mA (at US = 24 V DC and 25 °C ambient temperature) |
| Function | |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 250 mA (short-circuit-proof) |
| Connection method | RJ45 jack, shielded |
| Connection method | Push-in spring connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Free from substances that could impair the application of coating | Yes |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | DEMKO 16 ATEX 1709X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx ULD 16.0018 X |
| UL, USA/Canada | |
| Identification | cULus |
| UL Ex, USA / Canada | |
| Identification | Class I, Division 2, Groups A, B, C, and D, T4 |
| Class I, Zone 2, AEx ec IIC T4 | |
| Ex ec IIC T4 Gc X | |
| Certificate | E366272 |
| Note | UL 60079-0 Ed. 7 / UL 60079-7 Ed. 5, CSA C22.2 No. 60079-0 Ed. 4, CSA C22.2 No. 60079-7 Ed. 2 |
| CCC / China-Ex | |
| Identification | Ex ec IIC T4 Gc (GB 3836.1-2021, GB 3836.3-2021) |
| Certificate | 2024122310120181 |
| UKCA Ex (UKEX) | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIMA22UKEX2702910X |
| Mounting type | DIN rail mounting |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) 6 kV contact discharge, 8 kV air discharge |
| IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) 10 V/m (80 MHz ... 6000 MHz) | |
| IEC 61000-6-2 IEC 61000-4-4 (burst) 2 kV power line, 2 kV data line | |
| IEC 61000-6-2 IEC 61000-4-5 (surge) power line: 1 kV (line/earth), 0.5 kV (line/line), 1 kV data line | |
| IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) 10 V (150 kHz ... 80 MHz) | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Status display | LEDs: US1, US2, FAIL, Link, and Activity |
| Item number | 1696779 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DNN311 |
| GTIN | 4067923260733 |
| Weight per piece (including packing) | 415.05 g |
| Weight per piece (excluding packing) | 331.81 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170406 |
| ECLASS-15.0 | 19170406 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| 4,4'-isopropylidenediphenol (CAS: 80-05-7) | |
| Lead (CAS: 7439-92-1) | |
Compatible products
Your advantages
Central management tool
Maximum security
Maximum performance
Integration of IT and OT security
mGuard security technology
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7