Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Value-Add Services
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Canada
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Charging technology for e-mobility
DC charging cables
CHARX T2CCS-MFC-M4X10-BIT - Repair kit
CHARX T2CCS-MFC-M4X10-BIT
-
Repair kit
1582285
Product details
Expand all
Collapse all
Product description
Repair kit with replaceable mating face frame for CCS type 2 DC vehicle connector
Technical data
Product properties
Product type
Repair kit
Product family
CHARX connect standard
Application
for replacement of the mating face frame of vehicle charging connectors
Design
with replaceable mating face frame
with 5x M4X10 flat-head screws with Torx safety drive (IPR TORX PLUS®)
with special bit (867/4 IPR TORX PLUS® bit, 20 IPR x 89 mm) for insulated screwdriver
With integrated front part of the DC contacts
Charging standard
CCS type 2
Charging mode
Mode 4
Material specifications
Color (Housing)
black (9005)
Color (Handle area)
black (9005)
Color (Mating face)
black (9005)
Color (Protective cap)
black (9005)
Color (Cable)
black (9005)
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-30 °C ... 40 °C
Ambient temperature (storage/transport)
-40 °C ... 80 °C
Standards and regulations
Standards
Standards/regulations
IEC 62196-3
Commercial data
Item number
1582285
Packing unit
1 pc
Minimum order quantity
1 pc
Product key
XWBMHY
GTIN
4067923075719
Weight per piece (including packing)
277.8 g
Weight per piece (excluding packing)
250 g
Country of origin
PL
Classifications
ECLASS
ECLASS-13.0
27144792
ECLASS-15.0
27144792
ETIM
ETIM 9.0
EC002884
UNSPSC
UNSPSC 21.0
39121500
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Not applicable
(No electrical and electronic equipment (EEE), cannot be used in EEE)
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Product Help