Relay module for digital output signals for switching loads with max. 3 A nominal current and a maximum voltage of 24 V DC. The switch contact is protected by an integrated replaceable 3 A fuse. If the fuse fails, this is indicated by an LED. A plug-in bridge determines whether an N/O contact or an N/C contact is used. The module is installed on a corresponding VIP I/O-Marshalling base element by means of plug-in contact. Installation in zone 2, “ec” type of protection is permitted.
IOA REL 24V DO/BFI/3.0A/EX
-
Relay module
2910153
Relay module for VIP I/O-Marshalling base elements. For switching 24 V DC loads up to max. 3 A. Integrated fuse and fuse failure indication. N/O contact or N/C contact can be used.
This product needs further products for operation.
Mandatory accessories
Product details
IECEx
Approval ID: IECEx SIR 17.0078XCSA
Approval ID: 70134758CSAus
Approval ID: 70134758ATEX
Approval ID: SIRA 17ATEX4293XcUL Listed
Approval ID: FILE E 196811UL Listed
Approval ID: FILE E 196811Compatible products
Your advantages
Output blown fuse indication
Active relay coil indication
Two-stage progressive release allowing for voltage checks with field-powered devices
Channel for marking accessories
Replaceable TE5-style fusing
24 V internal marshalling option for connected field device
Integrated keying reduces possible user error during replacement
1 PDT relay with user selectable NO or NC contact