PV-SET 1000 DC/AC
-
Surge protection device set
2804458
Surge protection in IP65 housing for the AC and DC sides of an inverter for single string photovoltaic systems up to 1000 V DC.
Product details
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| Type | Installation housing |
| Number of positions | 2 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Nominal voltage UN | 230 V AC (UN) |
| Nominal current IN | 80 A AC/DC |
| Connection method | Screw terminal blocks |
| Screw thread | M5 |
| Tightening torque, min | 4.5 Nm |
| Stripping length | 16 mm |
| Conductor cross-section flexible min. | 1.5 mm² |
| Conductor cross-section flexible max. | 25 mm² |
| Conductor cross-section, rigid min. | 1.5 mm² |
| Conductor cross-section, rigid max. | 35 mm² |
| Dimensional drawing |
|
| Width | 254 mm |
| Height | 180 mm |
| Depth | 110 mm |
| Flammability rating according to UL 94 | V0 |
| Housing material | PBT/PA |
| Direction of action | DC: (L+)-PE & (L-)-PE & (L+)-(L-) / AC: L-N & N-PE |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 1000 V DC |
| Maximum continuous operating voltage UC (L-N) | 335 V AC |
| Maximum continuous operating voltage UC (N-PE) | 260 V AC |
| Rated load current IL | ≤ 80 A DC |
| Protective conductor current IPE | ≤ 1 µA (AC) |
| ≤ 20 µA (DC) | |
| Standby power consumption PC | ≤ 20 mW (DC) |
| Nominal discharge current In (8/20) µs | 15 kA (DC) |
| 20 kA (AC) | |
| Maximum discharge current Imax (8/20) µs | 30 kA (DC) |
| 40 kA (AC) | |
| Follow current interrupt rating Ifi (N-PE) | 100 A |
| Voltage protection level Up | ≤ 5 kV |
| Voltage protection level Up (L-N) | ≤ 1.5 kV |
| Voltage protection level Up (L-PE) | ≤ 2 kV |
| Voltage protection level Up (N-PE) | ≤ 1.5 kV |
| Voltage protection level Up (L+) - (L-) | ≤ 5 kV |
| Voltage protection level Up (L+/L-) - PE | ≤ 5 kV |
| Response time tA | ≤ 25 ns |
| Response time tA (N-PE) | ≤ 100 ns |
| Max. backup fuse with V-type through wiring | ≤ 80 A (gL/gG (AC side) with 16 mm²) |
| Max. backup fuse with branch wiring | ≤ 125 A (gL/gG (AC side)) |
| PV protective circuit AC side | |
| Rated operating voltage Ue | 230 V AC |
| Rated frequency fn | 50 Hz (60 Hz) |
| Rated voltage Un | 230 V AC |
| Rated surge voltage resistance Uimp | 6 kV |
| Rated current IN | 80 A |
| Protective circuit DC voltage side (DC) | |
| Rated surge voltage resistance Uimp | 6 kV |
| Maximum continuous operating voltage UCPV | 1000 V DC |
| Short-circuit current rating ISCPV | 80 A |
| Maximum discharge current Imax (8/20) µs | 30 kA (DC) |
| 40 kA (AC) | |
| Response time tA | ≤ 25 ns |
| Impulse discharge current (10/350) µs, peak value limp | 12 kA |
| Max. backup fuse with V-type through wiring | ≤ 80 A (gL/gG (AC side) with 16 mm²) |
| Max. backup fuse with branch wiring | ≤ 125 A (gL/gG (AC side)) |
| Nominal discharge current In (8/20) µs | 15 kA (DC) |
| 20 kA (AC) | |
| Rated load current IL | ≤ 80 A DC |
| Maximum continuous operating voltage UCPV | 1000 V DC |
| Short-circuit current rating ISCPV | 80 A |
| Protective conductor current IPE | ≤ 1 µA (AC) |
| ≤ 20 µA (DC) | |
| Voltage protection level Up | ≤ 5 kV |
| Voltage protection level Up (L+) - (L-) | ≤ 5 kV |
| Voltage protection level Up (L+/L-) - PE | ≤ 5 kV |
| Standby power consumption PC | ≤ 20 mW (DC) |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient conditions | A, B |
| Ambient temperature (operation) | -25 °C ... 40 °C |
| Altitude | max. 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 61643-1 / IEC 60664-1 / EN 61643-11 |
| Standards/specifications | IEC 61643-1 |
| Note | 2005 |
| Standards/specifications | EN 61643-11/A11 |
| Note | 2007 |
| Mounting type | Surface/Panel mounting |
| Item number | 2804458 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL31 |
| Product key | CL132E |
| GTIN | 4046356317849 |
| Weight per piece (including packing) | 1,854 g |
| Weight per piece (excluding packing) | 1,764.7 g |
| Customs tariff number | 85363080 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7