MKDS 1/ 4-3,5 PROFINET 2 - PCB terminal block
1050488

product line COMBICON Terminals S
cross section 1.5 mm2
pitch 3.5 mm
connection method Screw connection with tension sleeve
screw head form Slotted
mounting type Wave soldering

PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 200 V, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: MKDS 1 PROFINET, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. PCB terminal block satisfies the requirements of the “Guideline for PROFINET” in the 2017-05 edition, suitable for CAT5

Product details









Compatible products



Your advantages

Satisfies the requirements of the “Guideline for PROFINET” in the edition dated 05/2017
Satisfies CAT5 requirements in accordance with EN 50173 and ISO/IEC 11801
Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Extremely small design for the respective conductor cross-section