UNO POWER power supplies with basic functionality
Thanks to their high power density, compact UNO POWER power supplies are the ideal solution for loads up to 240 W, particularly in compact control boxes. The power supply units are available in various performance classes and overall widths. Their high degree of efficiency and low idling losses ensure a high level of energy efficiency.
UNO-PS/1AC/12DC/ 55W
-
Power supply
2902999
Primary-switched power supply unit UNO POWER, Screw connection, DIN rail mounting, input: 1-phase, output: 12 V DC / 4.6 A
Product details
UL Recognized
Approval ID: FILE E 214596IECEE CB Scheme
Approval ID: DK-31753-A1-ULEAC
Approval ID: RU S-DE.BL08.W.00764UL Recognized
Approval ID: FILE E 214596EAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528cUL Recognized
Approval ID: FILE E 214596cUL Listed
Approval ID: E123528IECEE CB Scheme
Approval ID: NL2-021190CoC / Compliance Statement
Approval ID: 23-4790836992CoC / Compliance Statement
Approval ID: 24-390-00EAC
Approval ID: KZ7500651 0101 12535cUL Listed
Approval ID: FILE E 199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Flexible mounting by simply snapping onto the DIN rail
More space in the control cabinet with up to 20 % higher power density
Maximum energy efficiency, thanks to over 90 % efficiency and extremely low idling losses under 0.3 W
Outdoor installation, thanks to the wide temperature range from -25 °C ... +70 °C