QUINT-PS/1AC/48DC/10 - Power supply
2866682

Please use the following item for new projects: 2904611 QUINT4-PS/1AC/48DC/10. Primary-switched power supply unit QUINT POWER, Screw connection, SFB Technology (Selective Fuse Breaking), input: 1-phase, output: 48 V DC / 10 A, adjustable from 30 V DC ... 56 V DC, 90 V DC ... 350 V DC

Product details









Your advantages

Reliable starting of difficult loads
Quick tripping of standard circuit breakers
Preventive function monitoring

Frequently asked questions


Can I trigger a standard miniature circuit breaker with the power supply?

Yes, standard miniature circuit breakers can be triggered safely with the QUINT power supply. Please refer to the SFB configuration matrix, which can be found under Various in the download area.


Can the power supply also be used in environments with corrosive gas contamination?

All our QUINT power supplies are tested in accordance with the ISA G3 Harsh Group A standard and meet the requirements of the standard.


Why is the housing of the power supply warmer than that of other manufacturers?

The reason for this is our heat dissipation concept: All power components are located on the side panels or on the rear panel. The advantage here is that the temperatures inside remain cooler, which increases the service life of the power supply.


Can I operate the DC OK relay with the output voltage of the power supply?

The DC OK relay can be connected to the output voltage of the power supply, but may only be loaded with max. 1 A. We recommend using a protective circuit for this.


Can interference from the supply network be transmitted to the output of the power supply?

No, since the QUINT power supply is designed with a multi-stage converter concept, interference is not transmitted. Interference is already eliminated in the input circuit and does not reach the 24 V output of the power supply.



View FAQs