CSA
Approval ID: 2122203cUL Recognized
Approval ID: FILE E 238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Output | 250 V | 15 A | 26 - 14 | |
Input | 250 V | 15 A | 24 - 8 |
UL Recognized
Approval ID: FILE E 238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Output | 250 V | 15 A | 26 - 14 | |
Input | 250 V | 15 A | 24 - 8 |