TB 2,5-2L-BCP/2P I
-
Pluggable multi-level terminal block
3247089
Pluggable multi-level terminal block, Current and voltage are determined by the plug used., horizontal plug-in direction, for receiving two plugs, nom. voltage: 250 V, nominal current: 12 A, connection method: Screw/plug-in connection, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: dark gray
Product details
| General | Current and voltage are determined by the plug used. |
| Number of connections | 4 |
| Number of rows | 2 |
| Number of connections per level | 2 |
| Nominal cross section | 4 mm² |
| Rated cross section AWG | 10 |
| Connection method | Screw/plug-in connection |
| Screw thread | M2,5 |
| Tightening torque | 0.4 ... 0.5 Nm |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Cross-section with insertion bridge, rigid | 1.5 mm² |
| Cross-section with insertion bridge, flexible | 1.5 mm² |
| 2 conductors with same cross section, rigid | 0.2 mm² ... 1 mm² |
| 2 conductors with the same cross-section AWG rigid | 24 ... 16 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 1 mm² |
| 2 conductors with the same cross-section AWG flexible | 24 ... 16 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.2 mm² ... 1 mm² |
| Nominal current | 12 A (with a 2.5 mm² conductor cross-section) |
| Maximum load current | 12 A (with a 2.5 mm² conductor cross-section) |
| Nominal voltage | 250 V |
| Width | 5.08 mm |
| Color | dark gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material | PA |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C (max. operating temperature see derating curve) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 |
| Item number | 3247089 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Product key | BEK241 |
| GTIN | 4046356713887 |
| Weight per piece (including packing) | 7.794 g |
| Weight per piece (excluding packing) | 7.794 g |
| Country of origin | GR |
UNSPSC
| UNSPSC 21.0 | 39121410 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
INB 3-5 - Insertion bridge 3247152
-
D-TB 2,5-BCP/2P - Cover 3247110
-
D-TB 2,5-BCP/2P-F - Cover 3247103
-
TS-TB-2L - Insulation plate 3062841
-
BCP-508- 2 GY - PCB connector 5435721
-
BCP-508- 3 GY - PCB connector 5435734
-
BCP-508- 4 GY - PCB connector 5435747
-
BCP-508- 5 GY - PCB connector 5435750
-
BCP-508- 6 GY - PCB connector 5435763
-
BCP-508- 7 GY - PCB connector 5435776
-
BCP-508- 8 GY - PCB connector 5435789
-
BCP-508- 9 GY - PCB connector 5435792
-
BCP-508-10 GY - PCB connector 5435802
-
BCP-508-11 GY - PCB connector 5435815
-
BCP-508-12 GY - PCB connector 5435828
-
BCP-508-13 GY - PCB connector 5435831
-
BCP-508-14 GY - PCB connector 5435844
-
BCP-508-15 GY - PCB connector 5435857
-
BCP-508-16 GY - PCB connector 5435860
-
BCP-508-17 GY - PCB connector 5435873
-
BCP-508-18 GY - PCB connector 5435886
-
BCP-508-19 GY - PCB connector 5435899
-
BCP-508-20 GY - PCB connector 5435909
-
BCP-508-21 GY - PCB connector 5435912
-
BCP-508-22 GY - PCB connector 5435925
-
BCP-508-23 GY - PCB connector 5435938
-
BCP-508-24 GY - PCB connector 5435941
-
BCP-508F- 2 GY - PCB connector 5435954
-
BCP-508F- 3 GY - PCB connector 5435967
-
BCP-508F- 4 GY - PCB connector 5435970
-
BCP-508F- 5 GY - PCB connector 5435983
-
BCP-508F- 6 GY - PCB connector 5435996
-
BCP-508F- 7 GY - PCB connector 5436005
-
BCP-508F- 8 GY - PCB connector 5436018
-
BCP-508F- 9 GY - PCB connector 5436021
-
BCP-508F-10 GY - PCB connector 5436034
-
BCP-508F-11 GY - PCB connector 5436047
-
BCP-508F-12 GY - PCB connector 5436050
-
BCP-508F-13 GY - PCB connector 5436063
-
BCP-508F-14 GY - PCB connector 5436076
-
BCP-508F-15 GY - PCB connector 5436089
-
BCP-508F-16 GY - PCB connector 5436092
-
BCP-508F-17 GY - PCB connector 5436102
-
BCP-508F-18 GY - PCB connector 5436115
-
BCP-508F-19 GY - PCB connector 5436128
-
BCP-508F-20 GY - PCB connector 5436131
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
-
CR-MSTB - Coding section 1734401
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7