FIP-3/2 SERVICE
-
Interruption plug
3069920
Interruption plug, nom. voltage: 400 V, nominal current: 20 A, color: red
Product details
Product type | Plug |
Number of positions | 2 |
Pitch | 8.2 mm |
Insulation characteristics | |
Overvoltage category | III |
Rated surge voltage | 4 kV |
Test surge voltage | 5 kV |
Nominal current | 20 A |
Maximum load current | 20 A |
Nominal voltage | 400 V |
Width | 16.3 mm |
Height | 53.4 mm |
Pitch | 8.2 mm |
Color | red (RAL 3001) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | Yes |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 85 °C |
Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | Insertion in base strip |
Item number | 3069920 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BE06 |
Product key | BE6113 |
Catalog page | Page 638 (C-1-2019) |
GTIN | 4055626136875 |
Weight per piece (including packing) | 31.26 g |
Weight per piece (excluding packing) | 28.3 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27141190 |
ETIM
ETIM 9.0 | EC002848 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7