Configure your markers individually according to your needs by selecting the required properties directly. Determine the size of the markers, the shape, and the mounting type for your identification solution. The item is then tailor-made for you using an innovative laser system.
US-EM(L)(S)P (...X...)/RPET
-
Plastic label
1533775
Plastic label, Size according to customer specifications, max. width: 104 mm, min. width: 30 mm, max. height: 135 mm, min. height: 10 mm, max. diameter: 100 mm, min. diameter: 30 mm, Card, white (RAL 9010), unmarked, mounting type: adhere, screw, rivet
Product details
| Positioning of the fixing holes | 4 fixing holes: positioned in the respective corners of the marker. 2 fixing holes: positioned in the center of the marker with a defined distance to the edge. One fixing hole: positioned in the center of the marker with a defined distance to the edge. The distance for the fixing holes is measured from the edge of the marker to the center of the fixing hole. |
| Material information | In order to prevent individual markers from falling unchecked from the card during laser cutting, so-called breakpoints or material webs are used. These connect the markers to the card and make separation easier. After separation, remnants of the webs may occasionally remain on the markers. They can be easily pushed away and do not impair compatibility with carriers. |
| Material information | After the manufacturing process, cutting by-products can remain in the cards, e.g., in the mounting holes or the fixing holes for the magazine. These cutting by-products can be easily removed by pressing them out. |
| Material information | During laser cutting, smudge marks can occur on the back of the cards. However, this does not affect the functionality of the markers. For markers with adhesive, the smudge marks are only on the liner. |
| Note on application | When separating markers with adhesive, make sure to first remove the markers from the card before removing the liner on the back. Otherwise, there is a risk of accidentally detaching the liner from several markers at the same time. |
| Area that can be labeled | Due to the laser production process and the requirements of thermal transfer printing for the surface quality of the markers, printing up to the edge area is not possible. Remaining melt in the edge area requires a restriction of the maximum printable area. The width of the printing area must be reduced by 6 mm on each side and the height by 2 mm. |
| Product type | Device marker |
| Marking | |
| Identification technology | Thermotransfer, UV-LED-Technologie |
| Adhesive strength | 0.05 mm |
| Adhesive | Acrylic |
| Color | white (RAL 9010) |
| Base element material | Polyethylene terephthalate |
| Components | free from silicone and halogen |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 60 °C (The specified temperature range applies to the material only in the applied state.) |
| Recommended ambient temperature (storage/transport) | 20 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Mounting type | adhere, screw, rivet |
| Item number | 1533775 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Product key | BG2419 |
| Weight per piece (including packing) | 17.93 g |
| Weight per piece (excluding packing) | 12.5 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27281103 |
| ECLASS-15.0 | 27281103 |
ETIM
| ETIM 10.0 | EC001288 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK PRIME 2.0 US - Thermal transfer printer 1472410
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK ID COLOR - Printer 1002329
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
BM ID-CARTR. BK - Ink cartridge 1044345
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CARTR. YE - Ink cartridge 1044348
-
TMP-US-MAG1 - Magazine 0803341
-
BM ID-ADAPTER PLATE-US - Magazine 1044355
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
THERMOMARK PRIME - Thermal transfer printer 5148888
-
THERMOMARK CARD-US-MAG1 - Magazine 5146451
Your advantages
Individually configurable markers in various geometries and sizes in proven US format
Fast availability thanks to flexible production on an innovative laser system
Individually configured and produced material starting from quantities of 10 pieces
The item is printed flexibly using a suitable, created material description
Due to the fire and smoke behavior of the material, the markers are particularly suitable for use in building infrastructure
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7