The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

PPO-10/P OG - Pick-off terminal block
1152030

Pick-off terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 6 mm2, 1 level, cross section: 0.5 mm2 - 10 mm2, mounting type: Plug-in mounting, color: orange

Product details








Compatible products