The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

AGK PT 4X6/M10 - Pick-off terminal block
1017448

Pick-off terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 5, connection method: Push-in connection, Rated cross section: 6 mm2, 1 level, cross section: 0.5 mm2 - 10 mm2, Bolt connection, Line contact, mounting type: on base element, color: gray

Product details









Compatible products



Your advantages

The fully insulated, optionally used pick-off terminal block enables voltage pick-off
Large-surface marking