XPT 2,5/ 2-V-5,0 - PCB terminal block
1580595

product line COMBICON Terminals M
cross section 2.5 mm2
connection method Push-X-connection
mounting type Wave soldering

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of rows: 1, connection method: Push-X-connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, number of solder pins per potential: 2

Product details







Compatible products


Your advantages

Highly convenient operation thanks to direct, effortless, and tool-free conductor connection
Quick connection of all conductor types with and even without ferrules
Reliable wiring thanks to acoustic and visual feedback
Quick conductor release by simply pressing the orange release button
Quick and convenient testing using integrated test option