FKDSO 1,5/4-R KMGY - PCB terminal block
1534553

cross section 1.5 mm2
connection method Push-in spring connection
mounting type Wave soldering

Printed circuit board terminal, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm2, number of rows: 1, number of positions per row: 4, product range: FKDSO 1,5/..-R, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray, number of solder pins per potential: 1

Product details









Compatible products



Your advantages

Coordinated housing and connection system for faster device development
Time saving push-in connection, tools not required
Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button