BCW-500X10- 2 GN - PCB terminal block
1304178

product line COMBICON Terminals S
cross section 2.5 mm2
pitch 5 mm
connection method Screw connection with wire protector
screw head form Slotted Phillips recess
mounting type Wave soldering

PCB terminal block, nominal current: 15 A, nominal cross section: 2.5 mm2, number of potentials: 2, number of rows: 1, pitch: 5 mm, connection method: Screw connection with wire protector, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, Pin layout: Linear pinning, Solder pin [P]: 3.6 mm, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors