QC 1/ 4-ST-BUS BK - PCB connector
1764888

product line COMBICON Connectors M
cross section 1 mm2
connection method Displacement connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 1 mm2, color: black, nominal current: 10 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: QC 1/..-ST-BUS, pitch: 5 mm, connection method: Displacement connection, conductor/PCB connection direction: 90 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Connection without conductor pretreatment for huge time savings
Can be combined with the MSTB 2,5 range