PTCM 0,5/ 8-PI-2,5 BK - PCB connector
1047902

product line COMBICON Connectors XS
cross section 0.75 mm2
pitch 2.5 mm
connection method Crimp connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 0.75 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 160 V, contact connection type: Pin, number of potentials: 8, number of rows: 1, number of positions: 8, number of connections: 8, product range: PTCM 0,5/..-PI, pitch: 2.5 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PTSM, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Product details









Your advantages

High current carrying capacity of 6 A in very compact dimensions
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Cost-effective connection of crimped conductors in large quantities
Tools for manual and automatic crimping available as an option