PSPT 2,5/ 4-ST BK TP WH 9-12 - PCB connector
1067494

cross section 2.5 mm2
pitch 5 mm
connection method Push-in spring connection
type of packaging packed in cardboard

PCB connector, color: black, number of potentials: 4, number of positions: 4, number of connections: 4, product range: PSPT 2,5/..-ST, pitch: 5 mm, type of packaging: packed in cardboard, Printed version, color of the spring lever: orange

Product details








Compatible products



Your advantages

Time saving push-in connection, tools not required
Variable coding, for reliable protection against incorrect connection
Quick and easily coded when initially connecting the connector and header
Intuitive operation due to color-coded actuating push button
Time saving push-in connection, tools not required