PC 6/ 3-ST-BUS-7,62 BK - PCB connector
1084808

product line COMBICON Connectors L
cross section 16 mm2
pitch 7.62 mm
connection method Displacement connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 16 mm2, color: black, nominal current: 32 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 3, product range: PC 6/..-ST-BUS, pitch: 7.62 mm, connection method: Displacement connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 6, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

Easy looping through of high power ratings using standard 16 mm² conductors (H07V-K)
Connection without conductor pretreatment for huge time savings
Drive screw position easily recognizable, thanks to indicator
Application-specific insulation thanks to individually removable insulating caps
Increased touch protection in accordance with IEC/UL 61800-5-1