UL Recognized
Approval ID: E60425-20240415| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| F | ||||
| 600 V | 23 A | |||
cULus Recognized
Approval ID: E60425-20240415| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 23 A | |||
| C | ||||
| 300 V | 23 A | |||
| D | ||||
| 600 V | 5 A | |||
VDE Zeichengenehmigung
Approval ID: 40061144| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 24 A | |||