PC 35 HC/ 4-GF-SH-15,00 - PCB header
1762851

product line COMBICON Connectors XL
cross section 35 mm2
pitch 15 mm
mounting type Wave soldering
type of packaging packed in cardboard

PCB headers, nominal cross section: 35 mm2, color: green, nominal current: 125 A, rated voltage (III/2): 1000 V, contact surface: Ag, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: PC 35 HC/..-GF-SH, pitch: 15 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 4.6 mm, number of solder pins per potential: 3, plug-in system: COMBICON PC 35, Electrical properties: shielded, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

Well-known mounting principle allows worldwide use
Double flange for space-optimized screw connection on the housing panel and with the connector
Shroud for professional EMC shield feed-through on the inside of the device