MSTBO 2,5/ 4-G1L THRR44 BK CR:2 - PCB header
1069108

cross section 2.5 mm2
pitch 5 mm
mounting type THR soldering
type of packaging 44 mm wide tape

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 4, product range: MSTBO 2,5/..-G1L-THR, pitch: 5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.5 mm, number of solder pins per potential: 1, Pin connector pattern alignment: Orthogonal, locking: without, type of packaging: 44 mm wide tape, Fixed coding of the position: 2, item with lateral pin outlet on the left

Product details









Compatible products



Your advantages

Versions available for wave and THR soldering process
High mechanical strength and resistance to corrosion
Contact resistance with long-term stability for continuous use