MCV 1,5/10-GF-3,5 P26 THRR72 - PCB header
1779239

product line COMBICON Connectors S
cross section 1.5 mm2
pitch 3.5 mm
mounting type THR soldering / wave soldering
type of packaging 72 mm wide tape

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: MCV 1,5/..-GF-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: 72 mm wide tape, For user information and design recommendations for through-hole reflow technology, go to: Downloads

Product details









Compatible products



Your advantages

Designed for integration into the SMT soldering process
Screwable flange for superior mechanical stability
Vertical connection enables multi-row arrangement on the PCB
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies