MCV 1,5/10-G-3,81 P14 THR
   - 
  PCB header
    
      1707081
      
      
    
  
      PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: MCV 1,5/..-G-THR, pitch: 3.81 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 1.4 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard, For user information and design recommendations for through-hole reflow technology, go to: Downloads
Product details
Compatible products
Your advantages
Designed for integration into the SMT soldering process
        Vertical connection enables multi-row arrangement on the PCB
        Maximum flexibility when it comes to device design – one header for connectors with different connection technologies