XPC 1,5/ 3-STF-3,5 BK - PCB connector
1431006

product line COMBICON Connectors S
cross section 1.5 mm2
pitch 3.5 mm
connection method Push-X-connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 3, product range: XPC 1,5/..-STF, pitch: 3.5 mm, connection method: Push-X-connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MC 1,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Product details









Your advantages

Highly convenient operation thanks to direct, effortless, and tool-free conductor connection
Quick connection of all conductor types with and even without ferrules
Reliable wiring thanks to acoustic and visual feedback
Quick conductor release by simply pressing the orange release button
Screwable flange for superior mechanical stability
Plug-in compatibility with existing headers of the COMBICON portfolio
Quick and convenient testing using integrated test option

Frequently asked questions


Can I operate the orange actuating push button by hand to release the conductors?

Yes, this is possible. However, it is easier to operate the keys using the 1205037 SZS 0,4X2,5 VDE screwdriver.... View more

Yes, this is possible. However, it is easier to operate the keys using the 1205037 SZS 0,4X2,5 VDE screwdriver.

View less

How often can I connect the conductor by means of Push-X?

The 10 wiring cycles tested within the framework of the standards are significantly exceeded in practical applications.... View more

The 10 wiring cycles tested within the framework of the standards are significantly exceeded in practical applications.

View less

Which items can be used together with the connectors?

The connector is compatible with the COMBICON items from the S product line, which are based on the MC 1,5 pin connector pattern. You will find the matching products for each connector under “Accessories”.


How can I avoid mismatching several identical connectors when plugging in?

Coding profiles are used to code the header. They can be found under “Accessories”. The coding tap of the connector can be removed.


How can I perform a simple electrical test of my application?

The XPC has a touch connection on the top and the signal can be picked up easily with a measuring probe. The matching measuring probe can be found under “Accessories”.... View more

The XPC has a touch connection on the top and the signal can be picked up easily with a measuring probe. The matching measuring probe can be found under “Accessories”.

View less

Can I expect the clamping space to be reliably open and ready for use?

Yes, the design and materials have been defined so that Push-X is ready for use under the specified ambient conditions, even after rough transportation. This was extensively verified in our laboratories. The clamping spaces are delivered open.


Do I have to twist the flexible conductor prior to connecting?

Twisting is not mandatory. However, conductors spread apart are not permissible and can be reshaped by slightly twisting them.



View FAQs