FL PF SEC 8TX
-
Patch panel
2832690
Patch field with 8 RJ45 CAT5e network connections including Layer1 security elements
Product details
| Product type | Patch panel |
| Rated voltage (III/3) | 50 V |
| Rated surge voltage | ≥ 1 kV |
| Rated current | 1 A |
| Connection method | IDC |
| Ethernet (RJ45) | |
| Connection method | RJ45 CAT5e |
| No. of channels | 8 |
| Width | 124 mm |
| Height | 135 mm |
| Depth | 140 mm |
| Material Housing | Metal |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Conformance with EMC directives | ISO/IEC 11801, EN 50173, TIA/EIA 568B and IEC 60603–7 |
| Item number | 2832690 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | D22 |
| Product key | DNC331 |
| GTIN | 4046356072700 |
| Weight per piece (including packing) | 706.4 g |
| Weight per piece (excluding packing) | 615.7 g |
| Customs tariff number | 85369080 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
VS-SCRJ-GOF-KU - FO coupling 1654358
-
FL IP 54 FLANGE WH - IP54 protection 2891961
-
FL PLUG GUARD RD - Plug Guard Security Frame 2891712
-
FL PLUG GUARD GN - Plug Guard Security Frame 2891615
-
FL PLUG GUARD WH - Plug Guard Security Frame 2891819
-
FL PLUG GUARD KEY - Key 2891327
-
FL PORT GUARD - Locking element 2891220
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7