Separating plate - TS-URK-ND
0701105

Separating plate, length: 70 mm, width: 4.8 mm, height: 43.5 mm, color: gray


Product Details




Product type Partition plate

Ambient temperature (operation) -60 °C ... 85 °C
Ambient temperature (storage/transport) -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Color gray
Flammability rating according to UL 94 V0

Width 4.8 mm
End cover width 0.8 mm
Height 43.5 mm
Length 70 mm

Item number 0701105
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key B01
Product Key BE1Z1X
Catalog Page Page 295 (CL-2005)
GTIN 4017918003616
Weight per Piece (including packing) 2.996 g
Weight per Piece (excluding packing) 3.06 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27141133
ECLASS-10.0.1 27141133
ECLASS-11.0 27141133

ETIM

ETIM 8.0 EC000886

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values