Partition plate - ATS-RTK-BEN
0308223

Partition plate, length: 61 mm, width: 0.8 mm, height: 52 mm, color: gray


Product Details




Product type Partition plate

Width 0.8 mm
Height 52 mm
Length 61 mm

Color gray
Flammability rating according to UL 94 V0

Ambient conditions
Ambient temperature (operation) -60 °C ... 85 °C
Ambient temperature (storage/transport) -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Item number 0308223
Packing unit 100 pc
Minimum order quantity 100 pc
Sales Key B01
Product Key BE1Z1X
Catalog Page Page 519 (C-1-2019)
GTIN 4017918000974
Weight per Piece (including packing) 3.75 g
Weight per Piece (excluding packing) 3.63 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27141133
ECLASS-10.0.1 27141133
ECLASS-11.0 27141133

ETIM

ETIM 8.0 EC000886

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values