Partition plate - ATS-DFK
0706223

Partition plate, Partition plate, color: gray, product range: ZUBEHOER, width: 0.5 mm


Product Details




Product type Partition plate
Number of positions 0
Pitch 0 mm

Width 0.5 mm
Pitch 0 mm

Color gray

Item number 0706223
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
Sales Key A02
Product Key AARZZA
Catalog Page Page 88 (CL-2002)
GTIN 4017918003715
Weight per Piece (including packing) 0.526 g
Weight per Piece (excluding packing) 0.488 g
Customs tariff number 39269097
Country of origin BG


ECLASS

ECLASS-10.0.1 27141133
ECLASS-9.0 27141133
ECLASS-11.0 27141133

ETIM

ETIM 8.0 EC000886

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values