Program / configuration memory - SD FLASH 8GB PLCNEXT MEMORY
1061701

Program and configuration memory for storing the application programs and other files in the file system of the PLC, plug-in, 8 GB.


Product Details




Product type Storage medium
Mounting position vertical
Application Program/configuration memory

Maximum power dissipation for nominal condition 0.165 W
Supply
Supply voltage 3.3 V DC
Supply voltage range 2.7 V DC ... 3.6 V DC
Typical current consumption typ. 50 mA

Housing material Plastic

Ambient conditions
Ambient temperature (operation) -40 °C ... 85 °C

Mounting position vertical

Item number 1061701
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key D01
Product Key DRADZA
Catalog Page Page 10 (C-6-2019)
GTIN 4055626717012
Weight per Piece (including packing) 10 g
Weight per Piece (excluding packing) 10 g
Customs tariff number 85235190
Country of origin DE


ECLASS

ECLASS-9.0 27242212
ECLASS-10.0.1 27242212
ECLASS-11.0 27242212

ETIM

ETIM 8.0 EC000192

UNSPSC

UNSPSC 21.0 32101600

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products

Your advantages

For storing application programs and other files in the file system of the PLC
Program and configuration memory