Program and configuration memory with EMWISE IMPULS application program
SD FLASH 2GB EMWISE IMPULS
-
Memory
2701745
Program memory (SD card) with license key and EMWISE IMPULS application program for use with an ILC 131 ETH Inline controller. The application program is used to read from measuring devices via pulses. The web-based interface can be used to configure the channels/devices and the connection to a higher-level system.
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Complete configuration and startup via integrated web interface
Max. 16 pulse inputs (with IB IL 24 DI8/HD-PAC)
Program and configuration memory, plug-in, with license key and application program for reading from measuring devices
For storing application programs and other files in the file system of the PLC
License key for application program
Forwarding of data to a management system via SQL server, OPC, Modbus/TCP, and CSV file
Required item: ILC 131 ETH, Item number: 2700973