Panel feed-through terminal block - VDFK 4/K
0709233

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder connection, number of positions: 1, load current: 32 A, cross section: 0.2 mm2 - 6 mm2, AWG 24 - 10, connection direction of the conductor to plug-in direction: 0 °, width: 10 mm, color: gray


Product Details




Product type Panel feed-through terminal block
Number of positions 1
Pitch 10 mm
Number of connections 2
Number of rows 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Nominal current IN 32 A
Nominal voltage UN 500 V
Pollution degree 3
Rated voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV

Connection technology
Connector system VDFK 4
Nominal cross section 4 mm²
Conductor connection exterior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 0.2 mm² ... 6 mm²
Conductor cross section flexible 0.2 mm² ... 4 mm²
Conductor cross section AWG 24 ... 10
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 4 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 4 mm²
2 conductors with same cross section, solid 0.2 mm² ... 1.5 mm²
2 conductors with same cross section, flexible 0.2 mm² ... 1.5 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm² ... 1.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 2.5 mm²
Internal cylindrical gage A4
Conductor connection interior
Connection method Solder connection
Connection direction of the conductor to plug-in direction 0 °

Plate thickness 1 mm ... 4 mm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics tin-plated
Material data - housing
Housing color gray (7042)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Safety note
Safety note • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product.
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.
• To maintain the nominal voltage, cast the terminals on the inside.
 There is no electrical contact to the housing. Make sure that protective grounding is provided for green/yellow color variants and articles marked with PE.

Dimensional drawing
Pitch 10 mm
Width [w] 10 mm
Height [h] 20.5 mm
Length [l] 25.5 mm

Air clearances and creepage distances | 1. Insulation coordination
Application Internal part molded
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 6.3 mm

Type of packaging packed in cardboard

Item number 0709233
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key A02
Product Key AA1ACB
Catalog Page Page 643 (C-1-2013)
GTIN 4017918117023
Weight per Piece (including packing) 4.9 g
Weight per Piece (excluding packing) 4.545 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141134
ECLASS-10.0.1 27141134
ECLASS-11.0 27141134

ETIM

ETIM 8.0 EC001283

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: LR13631-70215335
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 30 A 28 - 10
Use group C
150 V 30 A 28 - 10
Use group D
300 V 10 A 28 - 10

IECEE CB Scheme

Approval ID: NL-29947
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
500 V 32 A - 4

EAC

Approval ID: B.01687

cULus Recognized

Approval ID: E60425-19770427
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 30 A 30 - 10
Use group C
150 V 30 A 30 - 10
Use group D
300 V 10 A 30 - 10

KEMA-KEUR

Approval ID: 2169260.01
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
500 V 32 A - 4

ATEX

Approval ID: KEMA 04ATEX2210 U
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force