TW 50/ 5-CL - Panel feed-through terminal block
1708749

cross section 50 mm2
connection method T-LOX knee lever connection
type of packaging packed in cardboard

Panel feed-through terminal block, connection method: T-LOX knee lever connection, Cable lug connection, number of positions: 5, load current: 150 A, cross section: 10 mm2 - 50 mm2, connection direction of the conductor to plug-in direction: 0 °, width: 118 mm, color: gray

Product details









Compatible products

Your advantages

Lever actuation enables time-saving and smooth connection of large conductors
Defined contact force ensures that contact remains stable over the long term
90° open clamping space allows the conductor to be conveniently swiveled
Quick, tool-free mounting on the housing wall using a fixing wedge