QPD W3PE2,5 M25 0,25 BK B-S - Panel feed-through
1076215

Panel feed-through, connection method: Spade connection (Welded-on), number of positions: 3+PE, M25, Pin, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, black, without QUICKON nut, coding: coded, 2.5 mm2, with ferrules at the end, cable length: 0.25 m, pin assignment: 1 = BN, 2 = BU, PE = GNYE, 3 = N.C.

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables