The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

QPD W 2PE1,5 8-13 M20 FC GY - Panel feed-through
1422527

Panel feed-through, connection method: Spade connection (For slip-on sleeves according to DIN 46247-2)/ IDC connection, number of positions: 2+PE, M20, 0.5 mm2 ... 1.5 mm2, 690 V, 15 A, PA, gray, with QUICKON nut, coding: Coding profile, external cable diameter: 10 mm ... 13 mm, 1.5 mm2

Product details








Compatible products



Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables