VDE Zeichengenehmigung
Approval ID: 40059408cULus Listed
Approval ID: E468743Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only rigid conductors | 600 V | 20 A | - 14 | |
multi-stranded with ferrule | 600 V | 20 A | - 14 |
Panel feed-through, for connectors, product family: IPD, connection method: Push-in connection, number of positions: 2+PE, M25, Pin, 0.5 mm2 ... 2.5 mm2, 500 V, 20 A, PA, black, coding: P
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only rigid conductors | 600 V | 20 A | - 14 | |
multi-stranded with ferrule | 600 V | 20 A | - 14 |