FL SWITCH EP7428R-L3F1-C1
-
Industrial Ethernet Switch
1216924
Ethernet gigabit modular switch with slots for twenty-four 10/100/1000 Mbps copper or 100/1000 Mbps SFP ports and four 1000/10,000 Mbps SFP ports using hot-swappable rear modules. Conformal coating for harsh environments.
Free download available.
Downloads
Product details
| Width | 486.2 mm |
| Height | 44.4 mm |
| Depth | 446.7 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Mounting type | Rack mounting (with holder) |
| Holder system | 19" rack |
| Ethernet | |
| Connection method | SFP/RJ45 |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| 100/1000 Mbps | |
| Transmission physics | Copper |
| Transmission length | 100 m (per segment) |
| No. of channels | 24 (Combo ports) |
| Ethernet (SFP) | |
| Connection method | SFP |
| Transmission speed | 1000/10,000 Mbps (full duplex) |
| Transmission physics | Depending on the SFP module |
| No. of channels | 4 (SFP ports) |
| Digital: | |
| Output name | Alarm relay output: 24 V DC, 1 A maximum |
| Product family | Managed Switch EP7000 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Switch functions | |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 1 A |
| MAC address table | 16k |
| Maximum power dissipation for nominal condition | 60 W |
| Supply | |
| Supply voltage | Based on modular power supplies used |
| Function | |
| Signal contact control voltage | 24 V DC |
| Signal contact control current | 1 A |
| Connection technology | |
| Connection name | Power supply |
| Power supply | |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C (Type tested to 85 °C for 16 hours) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Standard designation | Ambient conditions |
| Standards/specifications | IEC 61850-3 Ed. 2 |
| IEEE 1613 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Noise immunity | IEC 61850-3, IEEE 1613, EN 61000-6-2: 2005 |
| Item number | 1216924 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | D25 |
| Product key | DNN511 |
| GTIN | 4063151297282 |
| Weight per piece (including packing) | 7,860 g |
| Weight per piece (excluding packing) | 6,272 g |
| Customs tariff number | 85176200 |
| Country of origin | CA |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 9.0 | EC000734 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I, 7(c)-II |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1-Methyl-2-pyrrolidone (NMP) (CAS: 872-50-4) |
| N,N-dimethylacetamide (CAS: 127-19-5) | |
| Hexahydromethylphthalic anhydride (CAS: n/a) | |
| Lead titanium zirconium oxide (CAS: 12626-81-2) | |
| Lead titanium trioxide (CAS: 12060-00-3) | |
| Orange lead (lead tetroxide) (CAS: 1314-41-6) | |
| 4,4'-isopropylidenediphenol (CAS: 80-05-7) | |
| Terphenyl, hydrogenated (CAS: 61788-32-7) | |
| Lead (CAS: 7439-92-1) | |
| 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one (CAS: 71868-10-5) | |
Compatible products
-
-
FL SWITCH EP7400-PS-MV-C1 - Feed-in module 1216669
-
FL SWITCH EP7400-PS-HV-C1 - Feed-in module 1216920
-
FL SWITCH EP7400-M8GRJ45-C1 - Communication module 1216921
-
FL SWITCH EP7400-M8GSFP-C1 - Communication module 1216925
-
FL SWITCH EP7400-M4TGSFP-C1 - Communication module 1216923
-
FL SWITCH EP7400-ABLK - Cover 1144428
-
FL SWITCH EP7400-PNLMNT - Mounting panel 1380736
-
FL SFP SX - Media module 2891754
-
FL SFP LX - Media module 2891767
-
FL SFP GT-H - Media module 1207198
-
FL SFP-10G-SR - Media module 1145046
Your advantages
Network structure according to IEC 61850
IEEE 1613
Layer 2 and Layer 3 functions
Modules allow device connections to expand from 10/100 Mbps to 1000 Mbps, and uplink connections from 1 Gbps to 10 Gbps
Extensive security functions for remote access, local access and network access areas
28-port rack-mount switch with required modular port and power supplies
Hot-swappable port and power supply modules
IEEE 1588 v2 precision timing support
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7