NBC-MSX/ 4,0-94S/R4AC SCO
-
Network cable
1453353
Network cable, Ethernet CAT6A, 8-position, shielded, Plug straight M12, coding: X, on Plug straight RJ45, coding: X, cable length: 4 m
Product details
| Product type | Data cable preassembled |
| Number of positions | 8 |
| Shielded | yes |
| Coding | X |
| Signal type/category | Ethernet CAT6A |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 0.5 A |
| Transmission medium | Copper |
| Transmission characteristics (category) | CAT6A |
| Wave impedance | 100 Ω |
| Max. conductor resistance | 145 Ω/km |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Outer sheath, material | PE-X |
| Conductor material | Tin-plated Cu litz wires |
| Connection 1 | |
| Type | Plug straight M12 |
| Number of positions | 8 |
| Coding type | X (Data) |
| Connection 2 | |
| Type | Plug straight RJ45 |
| Number of positions | 8 |
| Coding type | X (Data) |
| Cable length | 4 m |
| Cable weight | 59 kg/km |
| Cable type | Ethernet BETAtrans® railway application CAT7 |
| Cable structure | 4x2xAWG26/7; S/FTP |
| Signal type/category | Ethernet CAT6A |
| External cable diameter | 6.60 mm ±0.2 mm |
| Outer sheath, material | PE-X |
| External sheath, color | black |
| Wire diameter incl. insulation | 1.05 mm ±0.1 mm |
| Single wire, color | white-blue, white-orange, white-green, white-brown |
| Cable cross section | 4x 2x 0.14 mm² |
| Conductor material | Tin-plated Cu litz wires |
| Conductor structure signal line | 7x 0.16 mm |
| AWG signal line | 26 |
| Material wire insulation | Cell PE |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Aluminum-lined polyester foil |
| Overall twist | 4 pairs, twisted |
| Shielding | Tinned copper braided shield |
| Nominal voltage, cable | 125 V AC (Uo) |
| Test voltage Core/Core | 1000 V AC (50 Hz, 1 min.) |
| Test voltage Core/Shield | 1000.00 V AC (50 Hz, 1 min.) |
| Cable resistance | ≤ 145 Ω/km |
| Cable insulation resistance | ≥ 5 GΩ*km |
| Coupling resistance | 5.00 mΩ/m (at 10 MHz) |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Working capacitance | 44 nF (per kilometer) |
| Signal runtime | 4.4 ns/m |
| Signal speed | 0.78 c |
| Interference suppression | 90.00 dB (up to 1000 MHz) |
| Shield attenuation | 60.00 dB (up to 1000 MHz) |
| Halogen-free | in accordance with EN 50267-2-1 |
| in accordance with EN 60684-2 | |
| Resistance to oil | in accordance with EN 50306-4, 72 hours at 100°C, IRM 902 |
| Concentration of fumes | EN 61034-2 |
| Flame resistance | in accordance with EN 60332-1-2 |
| EN 60332-3-25 | |
| in accordance with ISO 14572 5.21 (UN ECE-R 118.01) | |
| Other resistance | Resistant to fuel (in accordance with EN 50306-4, 168 hours at 70°C, IRM 903) |
| Resistant to ozone (in accordance with EN 50306-4, 72 hours at 40°C, method B, volumetric concentration of 200 x 10-6) | |
| Special properties | HL1-HL3 |
| Ambient conditions | |
| Degree of protection | IP65 (M12 connector) |
| IP67 (M12 connector) | |
| IP20 (RJ45 connector) | |
| Ambient temperature (operation) (male connector/female connector) | -20 °C ... 70 °C (RJ45 connector) |
| Resistance to oil | in accordance with EN 50306-4, 72 hours at 100°C, IRM 902 |
| Flame resistance | in accordance with EN 60332-1-2 |
| EN 60332-3-25 | |
| in accordance with ISO 14572 5.21 (UN ECE-R 118.01) | |
| Resistance to oil | in accordance with EN 50306-4, 72 hours at 100°C, IRM 902 |
| Concentration of fumes | EN 61034-2 |
| Other resistance | Resistant to fuel (in accordance with EN 50306-4, 168 hours at 70°C, IRM 903) |
| Resistant to ozone (in accordance with EN 50306-4, 72 hours at 40°C, method B, volumetric concentration of 200 x 10-6) |
| Item number | 1453353 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Product key | AF1CMJ |
| GTIN | 4063151840181 |
| Weight per piece (including packing) | 265.5 g |
| Weight per piece (excluding packing) | 200 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 14.606 kg CO2e |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7