NBC-M12MSD/50,0-93E/R4AC
-
Network cable
1426089
Network cable, Ethernet CAT5 (100 Mbps), 4-position, PUR halogen-free, water blue RAL 5021, shielded (Advanced Shielding Technology), Plug straight M12, coding: D / IP67, on Plug straight RJ45 / IP20, cable length: 50 m
Product details
| Application | Standard |
| Sensor type | Ethernet |
| Number of positions | 4 |
| Shielded | yes |
| Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 1 A |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Connection 1 | |
| Dimensional drawing |
Pin assignment M12 male connector, 4-pos., D-coded, male side
|
| Type | M12 Plug, straight, 4-position, shielded (Advanced Shielding Technology), Keying: D |
| Number of positions | 4 |
| Shielded | yes |
| Shielding | Advanced Shielding Technology |
| Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Tightening torque | 0.4 Nm |
| Material Contact | CuSn |
| Material Contact surface | Ni/Au |
| Material Contact carrier | PA 6.6 |
| Material Screw connection | Die-cast zinc, nickel-plated |
| Material Grip body | TPU, hardly inflammable, self-extinguishing |
| Material Seal | FKM |
| Flammability rating according to UL 94 | V0 |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Standard designation | M12 connector |
| Standards/regulations | IEC 61076-2-101 |
| Connection 2 | |
| Dimensional drawing |
Connector pin assignment plug RJ45
|
| Type | RJ45 Plug, straight |
| Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
| Insertion/withdrawal cycles | ≥ 750 |
| Insulation resistance | ≥ 100 MΩ |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Material Contact | CuSn |
| Material Contact surface | Ni/Au |
| Material Contact carrier | PC |
| Material Housing | PA |
| Color (Housing) | gray |
| Flammability rating according to UL 94 | V2 |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Cable length | 50 m |
| Ethernet flexible CAT5, 2-pair [93E] | |
| Dimensional drawing |
|
| UL AWM Style | 21238 (80 °C / 600 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | Ethernet flexible CAT5, 2-pair [93E] |
| Conductor structure | 2x2xAWG26/7, SF/UTP |
| AWG signal line | 26 |
| Conductor cross section | 2x 2x 0.14 mm² |
| Wire diameter incl. insulation | 0.95 mm ±0.05 mm |
| External cable diameter | 6.40 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | Foamed PE |
| Single wire, color | white/orange-orange, white/green-green |
| Twisted pairs | 2 cores to the pair |
| Overall twist | Two pairs with two fillers to the core |
| Optical shield covering | 70 % |
| Insulation resistance | ≥ 5 GΩ*km |
| Loop resistance | ≤ 280.00 Ω/km |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Nominal voltage, cable | ≤ 100 V |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Smallest bending radius, fixed installation | 26 mm |
| Smallest bending radius, movable installation | 51 mm |
| Halogen-free | according to IEC 60754-1 |
| Flame resistance | according to IEC 60332-1-2 |
| in accordance with UN ECE-R 118.03 | |
| UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) | |
| UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
| Resistance to oil | in accordance with IEC 60811-404 |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -30 °C ... 70 °C (Cable, flexible installation) | |
| Item number | 1426089 |
| Packing unit | 1 pc |
| Minimum order quantity | 7 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF21 |
| Product key | AF1CJI |
| GTIN | 4055626443973 |
| Weight per piece (including packing) | 2,095 g |
| Weight per piece (excluding packing) | 2,090 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7