NBC-M12MS/20,0-94D/R4AC
-
Network cable
1412929
Network cable, Ethernet, 8-pos., PVC, black RAL 9005, shielded, straight M12 plug, to RJ45, cable length: 20.0 m
Product details
| Sensor type | Ethernet |
| Number of positions | 8 |
| Coding | A |
| Bus system | Ethernet |
| Signal type/category | Ethernet |
| Nominal voltage UN | 30 V AC |
| 30 V DC |
| Connection 1 | |
| Type | Plug straight M12 / IP67 |
| Number of positions | 8 |
| Coding type | A (Standard) |
| Shielded | no |
| Handle color | black |
| Material | CuZn (Contact) |
| Ni/Au (Contact surface) | |
| TPU GF (Contact carrier) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Stainless steel (Screw connection) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Tightening torque | 0.4 Nm |
| Degree of protection | IP67 |
| Connection 2 | |
| Type | Plug straight RJ45 / IP20 |
| Number of positions | 8 |
| Handle color | gray |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PC (Contact carrier) | |
| PA (Housing) | |
| Degree of protection | IP20 |
| Cable length | 20 m |
| Ethernet [94D] | |
| Dimensional drawing |
|
| UL AWM Style | 2464 (80°C/300 V) |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | Ethernet [94D] |
| Conductor structure | 4x2xAWG26/7, SF/UTP |
| Signal speed | 0.6 c |
| Conductor structure signal line | 7x 0.16 mm |
| AWG signal line | 26 |
| Conductor cross section | 4x 2x 0.14 mm² |
| Wire diameter incl. insulation | 0.98 mm ±0.05 mm |
| External cable diameter | 6.40 mm ±0.2 mm |
| Outer sheath, material | PVC (reinforced) UV-resistant |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
| Thickness, outer sheath | 0.80 mm |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 4 pairs, twisted |
| Optical shield covering | 85 % |
| Max. conductor resistance | < 140 Ω/km |
| Insulation resistance | ≥ 5 GΩ*km |
| Wave impedance | 100 Ω ±15 Ω (at 4 ... 100 MHz) |
| Cable capacity | < 56 nF/km |
| Nominal voltage, cable | 72 V DC |
| 300 V AC | |
| Test voltage Core/Core | 2500 V DC (2 s) |
| Test voltage Core/Shield | 2500.00 V DC (2 s) |
| Smallest bending radius, fixed installation | 30 mm |
| Smallest bending radius, movable installation | 60 mm |
| Tensile strength | 80 N |
| Flame resistance | According to VW-1 |
| Resistance to oil | according to IEC 60811-2-1 |
| Other resistance | UV resistant (according to UL 1581, Section 1200) |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| Ambient temperature (installation) | 0 °C ... 50 °C |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP20 | |
| Item number | 1412929 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF21 |
| Product key | AF1CMI |
| GTIN | 4046356978187 |
| Weight per piece (including packing) | 1,041 g |
| Weight per piece (excluding packing) | 1,007.2 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7