-60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport)
-25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly)
-5 °C ... 70 °C
Ambient temperature (actuation)
-5 °C ... 70 °C
Permissible humidity (storage/transport)
30 % ... 70 %
Item number
3009230
Packing unit
500 pc
Minimum order quantity
500 pc
Sales key
BE01
Product key
BE1ZWX
GTIN
4055626192895
Weight per piece (including packing)
4.93 g
Weight per piece (excluding packing)
4.93 g
Customs tariff number
85369010
Country of origin
CN
ECLASS
ECLASS-13.0
27141190
ECLASS-15.0
27141192
ETIM
ETIM 10.0
EC004592
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.