Filler plugs - B/DFK
0706045

Mounting material, Filler plugs, color: gray, product range: ZUBEHOER, width: 6 mm


Product Details




Product type Mounting material
Number of positions 0
Pitch 0 mm

Width 6 mm
Pitch 0 mm

Color gray

Item number 0706045
Packing unit 100 pc
Minimum order quantity 100 pc
Sales Key A02
Product Key AARZZA
Catalog Page Page 400 (CL-2007)
GTIN 4017918003692
Weight per Piece (including packing) 0.624 g
Weight per Piece (excluding packing) 0.624 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27440392
ECLASS-11.0 27460405
ECLASS-10.0.1 27440390

ETIM

ETIM 8.0 EC002943

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values