HC-M-02-AT-F-10 - Contact insert module
1417387

Contact insert module, number of positions: 2, power contacts: 2, control contacts: 0, Socket, Axial screw connection, 690 V, 40 A, 2.5 mm2 ... 10 mm2, application: Power

Product details









Compatible products