The CLOUD CLIENT TX/TX is positioned as a cost-effective field device for secure remote maintenance scenarios via the operator network. The devices are optimized for use with the mGuard Secure Cloud. For this reason, all CLOUD CLIENT devices support Virtual Private Networks (VPNs) as standard. A scope of functions optimized for the mGuard Secure Cloud enables quick startup of the devices in the field.
TC CLOUD CLIENT 1002-TX/TX
-
Router
2702885
Industrial VPN gateway for mGuard Secure Cloud, IPsec communication via operator network, 2-port switch, 1 digital input, 1 digital output
Free download available.
Downloads
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Remote maintenance gateway |
| Insulation characteristics | |
| Pollution degree | 2 |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | 1 |
| Authentication | X.509v3, PSK |
| Data integrity | MD5, SHA-1 |
| Internet Protocol Security (IPsec) mode | ESP tunnel |
| Encryption methods | 3DES, AES-128, -192, -256 |
| Electrical isolation | VCC // FE // Ethernet |
| Mains type | Ethernet |
| Supply | |
| Supply voltage range | 10 V DC ... 30 V DC (SELV, via pluggable Push-in terminal block) |
| Typical current consumption | < 200 mA (24 V DC) |
| Max. current consumption | 500 mA |
| Function | |
| Management | Web-based management, SNMP |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 1 |
| Voltage input signal | 10 V DC ... 30 V DC |
| Switching level "1" signal | 10 V DC ... 30 V DC |
| Signal | |
| Output name | Digital output |
| Number of outputs | 1 |
| Voltage output signal | 10 V DC ... 30 V DC (depending on the operating voltage) |
| Current output signal | ≤ 50 mA (Not short-circuit proof) |
| Supply | |
| Conductor cross-section, flexible | 0.14 mm² ... 1.50 mm² |
| Conductor cross-section, rigid | 0.14 mm² ... 1.50 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Signal | Ethernet |
| Web server | yes |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| No. of channels | 2 (SELV) |
| Transmission length | 100 m (shielded twisted pair) |
| Protocols supported | TCP/IP, UDP/IP, FTP, HTTP |
| Auxiliary protocols | ARP, DHCP, PING (ICMP), SNMP V1, SMTP |
| Width | 45 mm |
| Height | 130 mm |
| Depth | 126 mm |
| Color (Upper housing part) | gray (RAL 7042) |
| Material (Housing) | Plastic |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 15g |
| Ambient conditions | |
| Degree of protection | IP20 (Manufacturer's declaration) |
| Ambient temperature (operation) | 0 °C ... 60 °C |
| Ambient temperature (storage/transport) | 0 °C ... 60 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | Class I, Zone 2, AEx nA IIC T4 / Ex nA IIC T4 Gc |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 61000-6-2 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Test Level 3) |
| Signal | ± 2 kV (Ethernet) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Signal | ± 1 kV (Data line, asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Radio interference voltage in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Item number | 2702885 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | D22 |
| Product key | DNC422 |
| GTIN | 4055626376783 |
| Weight per piece (including packing) | 331.2 g |
| Weight per piece (excluding packing) | 222 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170405 |
ETIM
| ETIM 9.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Secure communication via IPsec
Configuration via web-based management or microSD card
Cloud-based VPN infrastructure from Phoenix Contact
Turnkey VPN infrastructure for operators, machine builders, and systems manufacturers
Secure and reliable, thanks to industry-proven mGuard security technology
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7