The TC CLOUD CLIENT 4G product range offers cost-effective field devices for secure remote maintenance scenarios via the 4G LTE mobile network. The devices are optimized for use with the mGuard Secure Cloud. For this reason, all CLOUD CLIENT devices support Virtual Private Networks (VPNs) as standard. A scope of functions optimized for the mGuard Secure Cloud enables quick startup of the devices in the field.
TC CLOUD CLIENT 1002-4G ATT
-
Router
2702888
Industrial VPN gateway for mGuard Secure Cloud, IPsec communication via 4G (LTE), AT&T (US), 2-port switch, 1 digital input, 1 digital output
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Cellular router |
| Application | Ethernet |
| MTTF | 383 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 184 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 78 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Insulation characteristics | |
| Pollution degree | 2 |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | 1 |
| Authentication | X.509v3, PSK |
| Data integrity | MD5 |
| SHA-1 | |
| Internet Protocol Security (IPsec) mode | ESP tunnel |
| Encryption methods | 3DES, AES-128, -192, -256 |
| Electrical isolation | VCC // LTE // Ethernet // PE |
| Mains type | Cellular communication |
| Supply | |
| Supply voltage range | 10 V DC ... 30 V DC (SELV) |
| Typical current consumption | < 200 mA (24 V DC) |
| 65 mA (With activated energy-saving mode) | |
| Function | |
| Management | Web-based management, SNMP |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 1 |
| Voltage input signal | 10 V DC ... 30 V DC |
| Switching level "1" signal | 10 V DC ... 30 V DC |
| Signal | |
| Output name | Digital output |
| Number of outputs | 1 |
| Voltage output signal | 10 V DC ... 30 V DC (depending on the operating voltage) |
| Current output signal | ≤ 50 mA (Not short-circuit proof) |
| Supply | |
| Single conductor/terminal point, rigid | 0.14 mm² ... 1.5 mm² |
| Single-wire/terminal point, flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Signal | Ethernet |
| Web server | yes |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| No. of channels | 2 |
| Transmission length | 100 m (shielded twisted pair) |
| Protocols supported | TCP/IP, UDP/IP, FTP, HTTP |
| Auxiliary protocols | ARP, DHCP, PING (ICMP), SNMP V1, SMTP |
| Wireless | |
| Interface description | LTE (FDD) / UMTS |
| Frequency range | 700 MHz (LTE B13 / B17) |
| 850 MHz (LTE B5) | |
| 1700 MHz (LTE B4) | |
| 1900 MHz (LTE B2) | |
| 850 MHz (UMTS/HSPA B5) | |
| 1900 MHz (UMTS/HSPA B2) | |
| Data rate | ≤ 150 Mbps (LTE, DL) |
| ≤ 50 Mbps (LTE, UL) | |
| Antenna | 50 Ω impedance SMA antenna socket |
| Antenna connection method | SMA (female) |
| SIM Interface | 1.8 volt, 3 volt |
| UMTS | HSPA 3GPP R9 |
| LTE | CAT4 |
| Country support | USA |
| Width | 45 mm |
| Height | 130 mm |
| Depth | 126 mm |
| Color (Upper housing part) | gray (RAL 7042) |
| Material (Housing) | Plastic |
| Ambient conditions | |
| Degree of protection | IP20 (Manufacturer's declaration) |
| Ambient temperature (operation) | 0 °C ... 60 °C |
| Ambient temperature (storage/transport) | 0 °C ... 60 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| UL, USA/Canada | |
| Identification | Class I, Zone 2, AEx nA IIC T4 / Ex nA IIC T4 Gc |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Wireless approval USA, FCC | |
| Certificate | N7NHL7588 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 61000-6-2 |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Item number | 2702888 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | D22 |
| Product key | DNC422 |
| GTIN | 4055626378633 |
| Weight per piece (including packing) | 347 g |
| Weight per piece (excluding packing) | 347 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170502 |
ETIM
| ETIM 9.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FK-MCP 1,5/ 5-ST-3,81GY35BD-D0 - PCB connector 1105116
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-01 - Antenna 1396316
-
NBC-COX-CNM/0.5-S/COX-CKM - Coaxial cable 1340139
-
NBC-COX-CNM/1.0-M/COX-CKM - Coaxial cable 1340143
-
NBC-COX-CNM/3.0-M/COX-CKM - Coaxial cable 1340144
-
NBC-COX-CNM/5.0-M/COX-CKM - Coaxial cable 1340147
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
-
FL PANEL ADAPTER 45 - Mounting panel 1456055
-
FL DIN-RAIL ADAPTER 45 - Mounting panel 1456045
Your advantages
Secure communication via IPsec
Configuration via web-based management or microSD card
Cloud-based VPN infrastructure from Phoenix Contact
Turnkey VPN infrastructure for operators, machine builders, and systems manufacturers
Secure and reliable, thanks to industry-proven mGuard security technology
Support for cellular iOS-based devices such as Apple iPads and iPhones
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7